??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
FREEGES
Description
FFC100-100W - Ball Screw Drive
Bill of material
FFC100-05-100-PC-P10-A1-C
MODEL
Model
FFC100
BL
Belt lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
PCS
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
CNSORDERNO
FFC100-05-100-PC-P10-A1-C
L
503.00 mm
A
200
M
0
N
4 PCS
KG
5.98
ML
Maximum load
50 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
1600 mm/s
TYPE
DZ