??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
FREEGES
Description
FHC100D-200W - Ball Screw Drive
Bill of material
FHC100D-05-100-PD-P20-A1-C
MODEL
Model
FHC100D
BL
Belt lead
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
L
366.5 mm
A
200
M
0
N
4 PCS
KG
5.67 KG
ML
Maximum load
KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
1600 mm/s
TYPE
DZ