카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
End cap PP, inner diameter = 280 - 10003175(LOD=M-300)
Funken
Ventilation fittings
Endcap
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{funken/hoka/endboden/endboden.prj},{NB=Endboden PP, Innendurchmesser = 280 - 10003175(LOD=M-300)},{CNSORDERNO=10003175},{CNSPRICE=16.50},{CNSMASSEXACT=0.333},{DA=280},{L=25},{S=3},{MCODE=3.ebn:0280},{ART=HoKa PP Endboden Ø 280 mm},{ARTE=HoKa PP end cap Ø 280 mm},{ARTF=HoKa PP bouchon Ø 280 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info Text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 119
HELP_VARIABLE
Company
Funken
Description
End cap - HoKa End cap with sockets
Bill of material
End cap PP, inner diameter = 280 - 10003175(LOD=M-300)
CNSORDERNO
Article number
10003175
10003175
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
HoKa PP End cap Ø 280 mm
HoKa PP End cap Ø 280 mm
CNSMASSEXACT
Weight
0.333
0.333
kg
CNSMAT
Material
PP
PP
FAR
Color
RAL 7032
RAL 7032
DA
Diameter
280
280
mm
L
Width
25
25
mm
S
Thickness
3
3
mm
INFO
Info text
정보
Info text
ASTEXT
Specification
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
HOKA PP-H end cap plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
HINT
Remark
The specified dimensions are installation dimensions