카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Three-Lobe Knob with Threaded Stud GN 533-80-M10-30-DGN
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-Lobed Knobs
GN 533
GN 533 S
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ganter/2_0_spannelemente/2_2/dreisterngriffe/gn533/gn533_s/gn533.prj},{NB=Dreisterngriffschraube GN 533-80-M10-30-DGN},{PARTNUMBER=GN 533-80-M10-30-DGN},{NORMNR=GN 533},{D1=80},{D2=M10},{L=30},{D3=30.5},{H1=37.0},{H2=20},{DIM02X=10},{D=20},{FARBE=grün},{WEIGHT=0.0870},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
Ganter
Description
GN 533 - Three-Lobe Knobs with Threaded Stud, Threaded Stud Steel
Bill of material
Three-Lobe Knob with Threaded Stud GN 533-80-M10-30-DGN
PARTNUMBER
GANTER PARTNUMBER
GN 533-80-M10-30-DGN
GN 533-80-M10-30-DGN
D1
80
80
mm
D2
M10
M10
mm
L
30
30
mm
D3
30.5
30.5
mm
H1
37.0
37.0
mm
H2
20
20
mm
FARBE
Color
Green
Green
WEIGHT
Weight
0.0870
0.0870
kg
CTN
Customs Tariff Number
73181595
ROHS
YES
INFOGANTER
Product details
Product details