카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil level sight glass GN 543.2-18-G3/4-B-RT
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 543.2 Oil Sight Glasses, Plastic
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn543_2/gn543_2_b.prj},{NB=ELESA-Oelschauglas GN 543.2-18-G3/4-B-RT},{PARTNUMBER=GN 543.2-18-G3/4-B-RT},{NORMNR=GN 543.2},{D1=18},{D2=G3/4},{D3=35},{L1=10},{L2=8.5},{S=32},{FARBE=RT},{D2G=26.441},{D2K=24.117},{FARBEX=SW:Schwarz, RT:Rot},{WEIGHT=0.0100},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
Ganter
Description
GN 543.2 B - Oil level sight glasses, type B, without reflector
Bill of material
Oil level sight glass GN 543.2-18-G3/4-B-RT
PARTNUMBER
GANTER PARTNUMBER
GN 543.2-18-G3/4-B-RT
GN 543.2-18-G3/4-B-RT
D1
Window glass
18
18
mm
D2
Thread
G3/4
G3/4
D3
35
35
mm
L1
10
10
mm
L2
8.5
8.5
mm
S
32
32
mm
FARBE
RT
RT
WEIGHT
Weight
0.0100
0.0100
kg
CTN
Customs Tariff Number
90261089
ROHS
YES
INFOGANTER
Product details
Product details