??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
Ganter
Description
GN 275.4 - Sensor Holders, Aluminum, with screw, stainless steel
Bill of material
Sensor Holder GN 275.4-B15-B12-2-SW
PARTNUMBER
GANTER PARTNUMBER
D1
Bore for clamping-Ø
mm
D2
Bore for sensor
mm
B
Swivel width
25 mm
D3
27 mm
K
31.5 mm
L1
61 mm
L2
34.5 mm
M
48.5 mm
T
11 mm
Z
Screw location
M6-20
L3
Clamping lever
mm
OBVIS
Finish
black
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details