GF-7043/M/VA.1.FK-J.i.0.76.K.440°C
Graeff
GF-7x43M - Melt - melt temperature sensor for extrusion technology
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{graeff/gf_7x43_m/gf_7043m_asmtab.prj},{NB=GF-7043/M/VA.1.FK-J.i.0.76.K.440},{COMP=Gräff GmbH},{DESC=GF-7043/M - Schmelze - Massetemperaturfühler für die Extrusionstechnik (Thermoelement)},{BEST=GF-7043/M},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=/VA},{A2=.1},{A3=.FK-J},{A4=.i},{A5=.0},{A6=.76},{A7=.K},{A8=0},{A9=0},{A9EP=0},{A9EG=0},{A10=.440},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7043m_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7043/M - Melt - melt temperature sensor for extrusion technology (thermocouple)
Bill of material
GF-7043/M/VA.1.FK-J.i.0.76.K.440°C
COMP
Company
Gräff GmbH
BEST
Order code
GF-7043/M
CNSORDERNO
Order number
GF-7043/M/VA.1.FK-J.i.0.76.K.440°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Execution
Full metal measuring tip ✔
Full metal measuring tip
Full metal measuring tip
Ceramic insulated measuring tip
Ceramic insulated measuring tip
A2
Number of measuring systems
1
2
1
2
A3
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A4
Potential
isolated
shrink wrapped
isolated
shrink wrapped
A5
Sword length
0 mm
5 mm
10 mm
15 mm
0 mm
5 mm
10 mm
15 mm
mm
A6
Installation length
76 mm
152 mm
318 mm
76 mm
152 mm
318 mm
mm
A7
Connection
Lemo installation box size 2
Cable outlet straight
Lemo installation box size 2
Cable outlet straight
A8
Cable length
0
0
0
0
mm
A9
Connection type
A9EP
Number of poles
A9EG
Size
A10
Measuring tip maximum temperature
440
440
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions