??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Compact hood TE/SE M20
Bill of material
HARTING 19120080425
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19120080425
DESCSHORT
Short Description
Hood, Size: Han-Compact®, Single locking lever, Top/side entry, 2x M20, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black)
DESCLONG
Long Description
Hood, Size: Han-Compact®, Single locking lever, Top/side entry, 2x M20, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Compact hood TE/SE M20
SUPPLIERALTNO
Alternative product number
19 12 008 0425
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Sleeve housing
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Compact hood TE/SE M20
AAO742
Brand
Han-Compact®
AAP372
number of cable inlets
2
AAS459
Corrosion resistance
Han-Compact®
AAS460
Size of connection thread
M20
AAS461
Size
Han-Compact®
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: Han-Compact®, Single locking lever, Top/side entry, 2x M20, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, Size: Han-Compact®, Single locking lever, Top/side entry, 2x M20, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black)
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No