??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
HEFA
Description
BJ50B - Locating pin resin big head type p size designation type
Bill of material
BJ50BF-A-A-M-D4-P4.5-A30
CNSORDERNO
SC
Serial code
XZ
Shape
FS
Front end shape
TM
Texture of material
DGC
D
mm
DT
D tolerance
+0.012/+0.004
P
mm
Wert eingeben für P
mm
cm
inch
ft
A
Select angle
L
3 mm
H
6 mm
C
1.0 mm
E
3 mm
V
1 mm
M
0
F
0 mm
INFOTEXT
website