??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
HEFA
Description
BR68A_B - Reference block - standard type/with positioning hole type
Bill of material
BR68AK-L25
CNSORDERNO
SC
Series code
TYPE
MQ
material quality
SKS3
HARDNESS
hardness
58~61HRC
L
mm
A
mm
V
20 mm
B
2 mm
J
50 mm
Q
36 mm
F
22 mm
SK
Increase stomata
BB
b
mm
INFOTEXT
website