??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
HEFA
Description
BB06C - The coarse thread length of hexagonal strut specifies the external thread type at both ends
Bill of material
BB06CF-W5-L8-F5-M2-N2
CNSORDERNO
TYPE
Type
External thread type at both ends
SC
Serial code
TM
Texture of material
ST
surface treatment
W
mm
L
mm
Wert eingeben für L
mm
cm
inch
ft
F
mm
Wert eingeben für F
mm
cm
inch
ft
M
mm
N
mm
S
6 mm
F1
1.0 mm
INFOTEXT
website