??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
HEFA
Description
bb23b-g - Base round flange type for economical installation
Bill of material
BB23BP-D10-L50
CNSORDERNO
TYPE
Type
SC
Serial code
PM
Pillar material
PH
Pillar hardness
PST
Pillar surface treatment
SM
Support material
SS400
SST
Support surface treatment
D
DH7(mm)
L
L(mm)
D1
28 mm
D2
56 mm
V
2 mm
H
35 mm
T
12 mm
H1
18 mm
PCD
P.C.D.
43 mm
DD
d
4.5 mm
J
11 mm
M
M4 mm
DDD
d
6.0 mm
FJ
Accessory hexagon socket bolt
M4-20x4
INFOTEXT
website