9121203
Hettich
Configurations
Drawer System
ArciTech Double-wall drawer system
Silver
Components
ppd
h282
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{hettich/assembly/drawer_system/at_dbl_wall_dr/silver/compo/ppd/h282/dsp94_282_re_tab.prj},{NB=9121203___________},{DDPLVIS=ArciTech drawer side profile, 94 mm / 400 mm, silver, left},{DDPR=},{DRPS=},{DRPCL=},{DRPCR=},{DFC=},{DFS=},{DRAL=},{DRAR=},{DRAFC=},{DRL=},{DRR=},{CW=275},{NL=270},{RPH=282},{PPATH=dsp94_282_re_tpl.prj},{DDPL=9121203}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Hettich
Description
Pot-and-pan drawer, height 282 mm, drawer side profile height 94 mm - Pot-and-pan drawer, height 282 mm, drawer side profile height 94 mm
Bill of material
9121203___________
DDPLVIS
AT Drawer side profile left H94 mm
ArciTech drawer side profile, 94 mm / 400 mm, silver, left
ArciTech drawer side profile, 94 mm / 400 mm, silver, left
DDPR
AT Drawer side profile right H94 mm
ArciTech drawer side profile, 94 mm / 270 mm, silver, right
ArciTech drawer side profile, 94 mm / 300 mm, silver, right
ArciTech drawer side profile, 94 mm / 350 mm, silver, right
ArciTech drawer side profile, 94 mm / 400 mm, silver, right
ArciTech drawer side profile, 94 mm / 450 mm, silver, right
ArciTech drawer side profile, 94 mm / 500 mm, silver, right
ArciTech drawer side profile, 94 mm / 550 mm, silver, right
ArciTech drawer side profile, 94 mm / 650 mm, silver, right
ArciTech drawer side profile, 94 mm / 270 mm, silver, right
ArciTech drawer side profile, 94 mm / 300 mm, silver, right
ArciTech drawer side profile, 94 mm / 350 mm, silver, right
ArciTech drawer side profile, 94 mm / 400 mm, silver, right
ArciTech drawer side profile, 94 mm / 450 mm, silver, right
ArciTech drawer side profile, 94 mm / 500 mm, silver, right
ArciTech drawer side profile, 94 mm / 550 mm, silver, right
ArciTech drawer side profile, 94 mm / 650 mm, silver, right
DRPS
AT Steel rear panel H282 mm
ArciTech steel rear panel, 282 mm / 275 mm, silver
ArciTech steel rear panel, 282 mm / 300 mm, silver
ArciTech steel rear panel, 282 mm / 350 mm, silver
ArciTech steel rear panel, 282 mm / 400 mm, silver
ArciTech steel rear panel, 282 mm / 450 mm, silver
ArciTech steel rear panel, 282 mm / 500 mm, silver
ArciTech steel rear panel, 282 mm / 550 mm, silver
ArciTech steel rear panel, 282 mm / 600 mm, silver
ArciTech steel rear panel, 282 mm / 700 mm, silver
ArciTech steel rear panel, 282 mm / 800 mm, silver
ArciTech steel rear panel, 282 mm / 900 mm, silver
ArciTech steel rear panel, 282 mm / 1000 mm, silver
ArciTech steel rear panel, 282 mm / 1200 mm, silver
ArciTech steel rear panel, 282 mm / 275 mm, silver
ArciTech steel rear panel, 282 mm / 300 mm, silver
ArciTech steel rear panel, 282 mm / 350 mm, silver
ArciTech steel rear panel, 282 mm / 400 mm, silver
ArciTech steel rear panel, 282 mm / 450 mm, silver
ArciTech steel rear panel, 282 mm / 500 mm, silver
ArciTech steel rear panel, 282 mm / 550 mm, silver
ArciTech steel rear panel, 282 mm / 600 mm, silver
ArciTech steel rear panel, 282 mm / 700 mm, silver
ArciTech steel rear panel, 282 mm / 800 mm, silver
ArciTech steel rear panel, 282 mm / 900 mm, silver
ArciTech steel rear panel, 282 mm / 1000 mm, silver
ArciTech steel rear panel, 282 mm / 1200 mm, silver
DRPCL
AT Rear panel connector left
ArciTech rear panel connector, 282 mm, silver, left
ArciTech rear panel connector, 282 mm, silver, left
DRPCR
AT Rear panel connector right
ArciTech rear panel connector, 282 mm, silver, right
ArciTech rear panel connector, 282 mm, silver, right
DFC
AT Drawer front connector for drawer side profile
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
DFS
AT Front stabiliser
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
DRAL
AT lengthwise railing left
ArciTech lengthwise railing, 270 mm, silver, left
ArciTech lengthwise railing, 300 mm, silver, left
ArciTech lengthwise railing, 350 mm, silver, left
ArciTech lengthwise railing, 400 mm, silver, left
ArciTech lengthwise railing, 450 mm, silver, left
ArciTech lengthwise railing, 500 mm, silver, left
ArciTech lengthwise railing, 550 mm, silver, left
ArciTech lengthwise railing, 650 mm, silver, left
ArciTech lengthwise railing, 270 mm, silver, left
ArciTech lengthwise railing, 300 mm, silver, left
ArciTech lengthwise railing, 350 mm, silver, left
ArciTech lengthwise railing, 400 mm, silver, left
ArciTech lengthwise railing, 450 mm, silver, left
ArciTech lengthwise railing, 500 mm, silver, left
ArciTech lengthwise railing, 550 mm, silver, left
ArciTech lengthwise railing, 650 mm, silver, left
DRAR
AT lengthwise railing right
ArciTech lengthwise railing, 270 mm, silver, right
ArciTech lengthwise railing, 300 mm, silver, right
ArciTech lengthwise railing, 350 mm, silver, right
ArciTech lengthwise railing, 400 mm, silver, right
ArciTech lengthwise railing, 450 mm, silver, right
ArciTech lengthwise railing, 500 mm, silver, right
ArciTech lengthwise railing, 550 mm, silver, right
ArciTech lengthwise railing, 650 mm, silver, right
ArciTech lengthwise railing, 270 mm, silver, right
ArciTech lengthwise railing, 300 mm, silver, right
ArciTech lengthwise railing, 350 mm, silver, right
ArciTech lengthwise railing, 400 mm, silver, right
ArciTech lengthwise railing, 450 mm, silver, right
ArciTech lengthwise railing, 500 mm, silver, right
ArciTech lengthwise railing, 550 mm, silver, right
ArciTech lengthwise railing, 650 mm, silver, right
DRAFC
AT Drawer front connector for lengthwise railing
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for screwing on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for screwing on
DRL
Actro drawer runner left
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
DRR
Actro drawer runner right
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
CW
Carcase width
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
mm
NL
Nominal length
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
mm
RPH
Rear panel height
282.000
282.000
mm
DDPL
AT Drawer side profile left H94 mm
9121203
9121203