카탈로그: Carl Hirschmann
생성됨: 19.06.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SFC14
Carl Hirschmann
Rod ends
Female thread
Relubricatable
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{hirschmann/rod_ends/female_thread/relubricatable/sfc_asmtab.prj},{NB=SFC14(0)},{SERIES=SFC},{THREAD=},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{TYPE=14},{D=14},{B=19.0},{C=13.50},{D1=16.8},{D2=36},{D3=20.0},{D4=25.0},{H=57},{H1=75.0},{H2=8.0},{G1=25.0},{K=25.400},{G=M14},{SW=22.0},{ANGLE1=15},{ALPHA=0},{WEIGHT=170},{DIAMETER=28.0},{FASE=0.30},{PPATH=parts/sfc/sfc_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 18
HELP_VARIABLE
Company
Carl Hirschmann
Description
SFC - Metric
Bill of material
SFC14
SERIES
Series
SFC (standard)
SFXC (high strength)
SFRC (stainless)
SFC (standard)
SFXC (high strength)
SFRC (stainless)
THREAD
Thread
right threaded
left threaded
right threaded
left threaded
MATERIAL1
Outer part material
Free-cutting steel 1.0718, galvanized
MATERIAL2
Bushings material
Brass 2.0550.31
MATERIAL3
Inner ring material
Rolling bearing steel 1.3505 hardened
Rolling bearing steel 1.3505 hardened, hard chrome plated
Stainless steel 1.4034 hardened
Rolling bearing steel 1.3505 hardened
Rolling bearing steel 1.3505 hardened, hard chrome plated
Stainless steel 1.4034 hardened
D
d H7
14
14
mm
B
B 0/-0.12
19.0
19.0
mm
C
C +0.2/-0.2
13.50
13.50
mm
D1
d1
16.8
16.8
mm
D2
d2
36
36
mm
D3
d3
20.0
20.0
mm
D4
d4
25.0
25.0
mm
H
57
57
mm
H1
75.0
75.0
mm
H2
8.0
8.0
mm
G1
G1 +1/0
25.0
25.0
mm
K
Ball Ø
25.400
25.400
mm
G
G DIN13 6H
M14
M14
mm
SW
SW 0/-0.3
22.0
22.0
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
15
15
°
WEIGHT
Weight
170
170
g