카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
HUGRO 154.35703.14
Hugro
Ex Protection
WAZU-M / MF-EX - Cable gland brass Ex e with several bushings with metric and NPT connection thread
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{hugro/ex-schutz/wazu_m_mf_ex/hsk_m_multi_ex_npt_asmtab.prj},{NB=HUGRO 154.35703.14},{AG=3/4'' NPT},{NDM=26.670},{FR=-},{GL=13},{H=25},{HX=27.840},{SW=30},{SWX=30},{SWX2=30},{ABD=3 x 7},{ABDX='1','4 x 6','2','3 x 7'},{VERS=34},{VERS1=3},{PSW=0.000},{P1=13.880},{P2=14.900},{P3=0.000},{P4=0.000},{DR=24.000},{S=2.000},{PPATH=npt/hsk_m_multi_ex_npt_asmtpl.prj},{KW=MS_VERN},{KT1=-20},{KT2=95},{KS=IP 68},{VPE=25},{ZTN=74199990},{GPS=0.0832}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Hugro
Description
WAZU-M / MF-EX NPT - Kabelverschraubung Messing Ex e mit mehreren Durchführungen mit NPT Anschlussgewinde
Bill of material
HUGRO 154.35703.14
ARTNR
Article number
154.35703.14
154.35703.14
AG
Thread
3/4'' NPT
3/4'' NPT
GL
13
13
mm
H
25
25
mm
SW
30
30
mm
ABD
Number of holes x d
3 x 7
3 x 7
KW
Cable gland material
MS_VERN
KT1
Cable gland temperature range of
-20
KT2
Cable gland temperature range of
95
KS
Cable gland Degree of protection / tightness
IP 68
VPE
Stückzahl
25
ZTN
Customs tariff number
74199990
GPS
Weight per piece
0.0832
0.0832
kg