??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
Inocon
Description
SST - Sensor Holders, Aluminum, with screw, steel zinc plated
Bill of material
Sensor holder SST-B25-B18-1-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore for clamping-Ø
D2
Bore for sensor
B
Swivel width
40 mm
D3
50 mm
K
42.5 mm
L1
92 mm
L2
52 mm
M
72 mm
T
10 mm
Z
Screw location
M8-25
L3
Clamping lever
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details