카탈로그: JUFAN
생성됨: 02.09.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
JUFAN
ACPR-SD-50-50ST(0) dummy
JUFAN
Pneumatic Products
Pneumatic Cylinders
Cylindrical Standard Cylinders (ACP Series)
ACPR Non rotating cylinder
parts
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{jufan/pneumatic_product/cylinders/acp_series/acpr/parts/acpr_dummy.prj},{NB=ACPR-SD-50-50ST(0)_dummy},{IDNR=},{SERIES=ACPR},{TYPE=},{MOUNTING=SD},{BORE=50},{BORE1=50,'50:50mm'},{STROKE=50},{POS=0},{CS=},{JOINT=},{RS=},{SQ=},{A=32},{CC=40},{MM=20},{EA=66},{EE=G1/4},{K=35.0},{H=36},{KK=M16x1.5},{SF=20},{LL=106},{FD=14},{RR=46.5},{N=4},{VF=4},{FF=6.0},{FG=5.1},{WF=37},{ZZ=179},{P=78},{RT=M8x1.25}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
JUFAN
Description
ACPR_DUMMY - Standard cylinder
Bill of material
ACPR-SD-50-50ST(0)_dummy
IDNR
Ident number
SERIES
Series
ACPR:Non rotating cylinder
ACPR:Non rotating cylinder
TYPE
Type
Blank:standard(without sensor)
G:Induction type
HN:Axis of bellows(Rubber)
HV:Axis of bellows(Heat-resistant<=200℃)
J:Heat resistant to acid alkali oil seal
Blank:standard(without sensor)
G:Induction type
HN:Axis of bellows(Rubber)
HV:Axis of bellows(Heat-resistant<=200℃)
J:Heat resistant to acid alkali oil seal
MOUNTING
Mounting
SD:Standard
FA:Front flange
FB:Rear flange
LB:Foot mounting
CA:Single clevis
CB:Double clevis
TA:Front trunnion mounting
TB:Rear trunnion mounting
SD:Standard
FA:Front flange
FB:Rear flange
LB:Foot mounting
CA:Single clevis
CB:Double clevis
TA:Front trunnion mounting
TB:Rear trunnion mounting
BORE
Bore
50:50mm
50:50mm
mm
BORE1
50,'50:50mm'
50,'50:50mm'
STROKE
Stroke
50.000
75.000
100.000
125.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
850.000
900.000
950.000
1000.000
50.000
75.000
100.000
125.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
850.000
900.000
950.000
1000.000
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
CS
Connecting seat
Blank
Blank
JOINT
Joint
Blank:standard
Y:Y clevis
I:I clevis
PIN:Pin
PHS:Fisheye joint
KGT:Floating joint
Blank:standard
Y:Y clevis
I:I clevis
PIN:Pin
PHS:Fisheye joint
KGT:Floating joint
RS
Reed switch
Blank
Blank
SQ
Sensor quantity
Blank
Blank
A
32
32
mm
CC
40
40
mm
MM
20
20
mm
EA
66
66
mm
EE
G1/4
G1/4
K
35.0
35.0
mm
H
36
36
mm
KK
M16x1.5
M16x1.5
SF
20
20
mm
LL
106
106
mm
FD
14
14
mm
RR
46.5
46.5
mm
N
4
VF
4
mm
FF
6.0
6.0
mm
FG
5.1
5.1
mm
WF
37
37
mm
ZZ
179
179
mm
P
78
78
mm
RT
M8x1.25
M8x1.25