??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
KAISER
Descrizione
9062-94 - Electronics box
Lista materiale
9062-94
CNSORDERNO
Art. No.
9062-94
CNSEAN
EAN-Code
4013456255173
BZ
Designazione
Electronics box
LOD
Livello di dettaglio
T
Profondità
75 mm
MA
Centre distance
71 mm
FR
ø Buco di trapano
2 x 68 mm
INFOLINK
Scheda tecnica
HTML (Online)
INFOTEXT
Infotext
Cavity wall electronics box for switching units, electronic components, cables and terminals in cavity walls. The box can be subdivided and combined, so it offers a wide range of usage options.· For different kinds of voltages by using the associated separator wall· Integrating radio or EIB actuators· With cover that can be wallpapered and filled· Can be combined with each other and with one-gang boxes and one-gang junction boxes Connecting clip for stacking boxes Art. No. 9062-50