??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kaldewei
Description
332 V3 - Saniform V1-v4 Star
Bill of material
332 V3
PRODID
332 V3
DESCRIPTION_SHORT
There are shapes without which everyday life cannot be imagined. The single-seat Saniform bathtubs with the waste positioned at the foot end are among the classic body-shaped bathtubs that cut an excellent figure in every bathroom. Regardless of which model you choose, with the particularly wide back area and ergonomic shape you will always be in the right place. In order to achieve the ideal use of space in a small bathroom, a corner was deliberately left out in the versions V1 - V4. You can decide for yourself which one this is, as this model is available in four versions.
DESCRIPTION_LONG
The classic body-shaped bathtub with a corner left out and grips
DIAMETER_TAPHOLE_F8
Durchmesser Überlaufloch [mm] f8
52.000 mm
DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_ENDS_G2
Abstand Wannenrand (Fußseite) bis Ende Griff [mm] g2
859.000 mm
NET_CONTENT
Nutzinhalt [l]
93.000 l
LENGTH_SIDES_J1
Länge der Seiten j1
212.000 mm
OUTER_RADIUS_R1
Äußerer Radius [mm] r1
8.000 mm
DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2
Abstand Wannenrand bis Mitte Ablaufloch [mm] f2
310.000 mm
INNER_LENGTH_TOP_A6
Innere Länge (oben) [mm] a6
1430.000 mm
INNER_WIDTH_TOP_B7
Innere Breite (oben) b7
530.000 mm
INNER_WIDTH_TOP_B6
Innere Breite (oben) [mm] b6
550.000 mm
OUTLET_OVERFLOWPOSITION
Ab- und Überlaufposition
headside
CORNER_BATH
Corner bath
false
DEPTH_INNER_C1
Tiefe Innen [mm] c1
400.000 mm
DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7
Abstand Mitte Ab- bis Mitte Überlaufloch [mm] f7
212.000 mm
DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_STARTS_G1
Abstand Wannenrand (Fußseite) bis Anfang Griff [mm] g1
584.000 mm
DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1
Abstand Oberkante bis Mitte Überlaufloch [mm] f1
63.000 mm
DISTANCE_BETWEEN_FEET_H4
Abstand zwischen den Füßen [mm] h4
600.000 mm
OUTER_WIDTH_B1
Äußere Breite [mm] b1
700.000 mm
BATHTUB_WITH_SHOWERAREA
Badewanne mit Duschzone
false
OUTER_LENGTH_A1
Äußere Länge [mm]
1600.000 mm
INSTALLATION_VARIANT_BW
Einbauvariante BW
installationtubwithoutcladding
FINGERHOLE_SPACING
Grifflochabstand
217.000 mm
FOR_HANDLE_MOUNTING
Für Griffmontage
true
EDGE_HEIGHT_C4
Randhöhe [mm] c4
32.000 mm
OUTER_FORM_BW
Außenform BW
quadrangular
DISTANCE_BATH_EDGE_TO_FOOT_MID_H2
Abstand Fußseite Wannenrand bis Mitte Fuß [mm] h2
452.500 mm
DIAMETER_DRAINHOLE_F9
Durchmesser Ablaufloch [mm] f9
52.000 mm
INNER_WIDTH_BOTTOM_B11
Innere Breite (unten) [mm] b11
390.000 mm
CHAMFER_I2
Fase [mm] i2
150.000 mm
INNER_WIDTH_BOTTOM_B12
Innere Breite (unten) b12
350.000 mm
EDGE_WIDTH_FOOTSIDE_E2
Randbreite Längsseite e2
75.000 mm
DEPTH_INCL_DRAINHOLE_C2
Tiefe inklusive Ablaufloch [mm] c2
410.000 mm
EDGE_WIDTH_FOOTSIDE_E1
Randbreite Fußseite [mm] e1
70.000 mm
INNER_LENGTH_BOTTOM_A7
Innere Länge (unten) [mm] a7
1050.000 mm
EF000010
Model
Bathtub
EF000051
Shape
Rectangular
EF025057
Corner bath
false
EF025058
Semi-detached
false
EF020363
Detached
false
EF002169
Material
-
EF001257
Material quality
Other
EF000386
Material thickness
2,4 mm
EF001438
Length
1600,0 mm
EF000008
Width
700,0 mm
EF000040
Height
410,0 mm
EF025059
Depth (internal to overflow)
400,0 mm
EF022185
With legs
false
EF025060
Legs adjustable
true
EF023164
Height including legs
- mm
EF025061
Bottom length (lying-length)
1050,0 mm
EF025341
Bottom width (lying-width)
390,0 mm
EF000007
Colour
Other
EF000880
Volume
93,0 l
EF025062
Drilled hole for handle optional
false
EF024832
With handles
false
EF025063
Bath panels optional
false
EF025064
With bath panels
false
EF020345
Integrated arm supports
true
EF025065
With overflow hole
false
EF025066
Location of drain hole
Other
EF020710
Diameter of drain hole
52,0 mm
EF024897
Degree of gloss
Glossy
EF025068
With antislip facility
true
EF023789
Dirt-resistant
true
EF025069
Drilled tap hole optional
false
EF025070
With drilled tap hole
false