카탈로그: KESSEL
생성됨: 29.07.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
52102
KESSEL
Drain technology
Basement drains
Light liquid trap
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
Characteristics Graph
2D
CAD모델 선택
{kessel/ablauftechnik/kellerablaeufe/leichtfluessigkeitssperre/kessel-grundkoerper.prj},{NB=52102},{SA810ID03=52102},{DNIN=100},{DNOUT=100},{ISD=60},{SA700ID05_=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=0},{SA700ID19_=0},{PREVIEW=../../bilder/ksb_w_52102.png},{SA700ID04=Grundkörper für Leichtflüssigkeitssperre, mit RSV},{SA810ID06=4026092085165},{SA010ID04=KESSEL AG},{SA100ID04=Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-},{SA200ID03=waagerecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=Kunststoff},{SA500ID03=ohne Abdichtung},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KESSEL
Description
Drain body
Bill of material
52102
PREVIEW
../../bilder/ksb_w_52102.png
../../bilder/ksb_w_52102.png
SA700ID04
Product name
Drain Body for Light liquid trap, with backwater valve
Drain Body for Light liquid trap, with backwater valve
SA810ID06
GTIN number
4026092085165
4026092085165
SA810ID03
Order number
52102
52102
SA100ID04
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
SA200ID03
Drain pipe socket version
horizontal
SA250ID03
Type of drainage
Freispiegel
SA300ID03
Drain type
Ablauf-Punktförmig
SA360ID03
Trace heating
ohne Begleitheizung
SA400ID03
Drain body material
Polymer
SA500ID03
Sealing variants
without waterproofing layer
SA550ID03
Odour trap
with odour trap
SA700ID05
Temperature class
A
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
SA700ID17
Fire resistance class
keine Feuerwiderstandsklasse
LINK
https://www.kessel.de/info?han=52102