GSSD57-R1202-120A-NM1-D1
KGG
module
gssd
gssd57
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kgg/module/gssd/gssd57/gssd57_asmtab.prj},{NB=GSSD57-R1202-120A-NM1-D1},{MODEL=GSSD57},{ST=R},{LOSR=12},{LEAD=02},{NT=},{PLOSR=120},{TOSE=A},{MOM=N},{MT=M1},{ND=D1},{ER=},{EWL=},{BRAKE=},{DE=},{T=4.5},{PPATH=assemblies/gssd57_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KGG
Description
GSSD57 - Direct connection type of motor screw rod(Ball screw/Sliding screw)
Bill of material
GSSD57-R1202-120A-NM1-D1
CNSORDERNO
GSSD57-R1202-120A-NM1-D1
MODEL
Model
GSSD57
ST
Screw Type
R:Cold Rolled Ball Screw
G:Precision Ball Screw
RE:Resin Nut Screw Rod
GT:Precision Cold Rolling Ball Screw
R:Cold Rolled Ball Screw
G:Precision Ball Screw
RE:Resin Nut Screw Rod
GT:Precision Cold Rolling Ball Screw
LOSR
Lead Of Screw Rod
12
mm
LEAD
Screw lead
02
04
05
10
20
02
04
05
10
20
NT
Nut Type
Blank
A
D
G
K
T
Blank
A
D
G
K
T
PLOSR
Protruding length of screw rod
TOSE
Type of Support End
A-TYPE
B-TYPE
C-TYPE
A-TYPE
B-TYPE
C-TYPE
MOM
Motor outgoing mode
N:Bare wire
N:Bare wire
MT
Motor Type
M1:Single stack
M2:Double stack
M1:Single stack
M2:Double stack
ND
Nut direction
D1: The nut flange is facing the Mada end
D2: Nut flange towards support end
D1: The nut flange is facing the Mada end
D2: Nut flange towards support end
ER
Encoder resolution
Blank: Without Encoder
E2500:2500CPR
Blank: Without Encoder
E2500:2500CPR
EWL
Encoder wire length
BRAKE
Brake
Blank: Without Brake
B:With Brake
Blank: Without Brake
B:With Brake
DE
Drawing Expalnation
No number:Standard Drawing
001:Customer Special Style
No number:Standard Drawing
001:Customer Special Style