SLS28-R01-30L-GB-CP
KGG
module
sl
sl28
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kgg/module/sl/sl28/sl28_asmtab.prj},{NB=SLS28-R01-30L-GB-CP0},{MODEL1=SLS},{MODEL2=28},{ST=R},{LOSR=01},{ET=30},{POS=0},{GW=G},{OD=B},{AF=},{HS=},{LS=},{TC=},{BRAKE=},{CM=CP},{DE=},{PPATH=assemblies/sl28_asmtpl.prj},{T=5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KGG
Description
SL28 - Linear DriveBall Screw Dirve/linear Actuator
Bill of material
SLS28-R01-30L-GB-CP
CNSORDERNO
SLS28-R01-30L-GB-CP
MODEL1
Model1
SLS:Closed-loop step servo
SLD:Standard step
SLS:Closed-loop step servo
SLD:Standard step
MODEL2
Model2
28
ST
Screw Type
R:Cold Rolled Ball Screw
G:Precision Ball Screw
R:Cold Rolled Ball Screw
G:Precision Ball Screw
LOSR
Lead Of Screw Rod
01:1
02:2
01:1
02:2
mm
ET
Effective Travel
30
mm
POS
GW
Guiding Way
G:Linar Guilde
NG:Push Rod Type
G:Linar Guilde
NG:Push Rod Type
OD
Outlet Direction
B:Underline
R:Right Outlet
L:Left Outlet
B:Underline
R:Right Outlet
L:Left Outlet
AF
Additional Functions
Without Adjusting Button
Without Adjusting Button
HS
Home Sensor
Blank:No Sensor
C:Motor Side
D:Opposite Motor Side
Blank:No Sensor
C:Motor Side
D:Opposite Motor Side
LS
Limit Sensor
Blank:No Sensor
Blank:No Sensor
TC
Tpye Code
Blank:No Sensor
Blank:No Sensor
BRAKE
Brake
Blake:Without Brake
B:With Brake
Blake:Without Brake
B:With Brake
CM
Control Mode
CP:Standard Pulse Control
C1:L/O External Control
CC:Can Open Control
CE:Ethercat Control
CP:Standard Pulse Control
C1:L/O External Control
CC:Can Open Control
CE:Ethercat Control
DE
Drawing Expalnation
No number:Standard Drawing
001:Customer Special Style
No number:Standard Drawing
001:Customer Special Style