Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0301.216X100
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/aufnahmbeolzen_auflagebolzen/02070.prj},{NB=K0301.216X100},{BESTKIPP=K0301.216X100},{FORM=B},{AUSF=Planfläche geschliffen und gehärtet},{D=23.0},{E=4},{G=M 16},{H=100},{T=24},{R=0},{SW=24},{GEW=0.3406},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245005840},{NDM=16},{ST=2.00},{RC=2},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 32
HELP_VARIABLE
Company
KIPP
Description
K0301 - Fixture feet with internal thread
Bill of material
K0301.216X100
BESTKIPP
Order No.
K0301.216X100
K0301.216X100
FORM
Form
B
B
AUSF
version
smooth face hardened and ground
smooth face hardened and ground
D
diameter
23.0
23.0
mm
E
height
4
4
mm
G
thread
M 16
M 16
H
Length
100
100
mm
T
depth
24
24
mm
R
Radius
0
0
mm
SW
width across flats
24
24
mm
GEW
Approx. weight
0.3406
0.3406
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245005840
4059245005840
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.