Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0150.640083X20
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06194.prj},{NB=K0150.640083X20},{D1=40},{D2=14},{D6=0.0},{H=26},{H3=13},{T=15},{T1=18},{T4=12},{GEW=0.1124},{EAN=4059245258420},{TAB=1},{NDM=8},{NDM1=0.0000},{TYP3=0},{TYP=4},{TYP1=1},{D4X=8.000},{XA=60.000},{XB=7.000},{XC=14.700},{XD=16.000},{XE=4.000},{XF=17.000},{XG=17.400},{XH=4.000},{XI=1.000},{XJ=12.000},{XK=12.000},{XL=1.500},{XM=7.700},{XN=60.000},{XO=1.500},{XP=3.500},{XQ=16.000},{XR=3.000},{XS=5.000},{XT=20.000},{BESTKIPP=K0150.640083X20},{FORM=L},{AUSF=Außengewinde},{AUSF1=gestrahlt},{D=M 8},{L=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 74
HELP_VARIABLE
Company
KIPP
Description
K0150 - Star grips in stainless steel, similar to DIN 6336
Bill of material
K0150.640083X20
BESTKIPP
Order No.
K0150.640083X20
K0150.640083X20
FORM
Form
L
L
AUSF
version
External thread
External thread
AUSF1
version
blasted
blasted
D
Internal thread
M 8
M 8
D1
diameter
40
40
mm
D2
diameter
14
14
mm
D6
diameter
0.0
0.0
mm
H
height
26
26
mm
H3
height
13
13
mm
T
depth
15
15
mm
T1
depth
18
18
mm
L
Length
20
20
mm
GEW
Approx. weight
0.1124
0.1124
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
73181520
EAN
EAN-Nr. Kipp
4059245258420
4059245258420
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.