Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0671.4140X16
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06271.prj},{NB=K0671.4140X16},{D1=140},{D3=33},{L1=19},{L3=39},{B3=5},{T=18.3},{Z=0},{GEW=0.9449},{EAN=4059245066568},{TAB=2},{TYP3=1},{TAB1=2},{NDM=8.000},{TYP=1.000},{TYP2=1},{XA=0.600},{D2X=16.000},{E=55.000},{R7=12.000},{GR3=26.000},{GR2=45.000},{GR1=4.000},{GL3=9.000},{GD5=11.500},{GE=28.000},{GL1=64.000},{GD4=14.500},{GD1=20.000},{R8=0.160},{R6=4.000},{R5=8.500},{R4=17.000},{R3=3.500},{R2=14.000},{R1=7.000},{L2=19.000},{H2=17.500},{H1=20.000},{D5=35.000},{D4=32.000},{C=7.000},{B2=13.500},{B1=19.500},{A=17.000},{D22=16.000},{B33=5},{BESTKIPP=K0671.4140X16},{AUSF=drehbarer Ballengriff, Nabe ohne Nut},{MATERIAL=Grauguss},{D2=16},{SPEICHEN=3},{GRIFF1=-},{GRIFF2=Ø20 x M 8 x 67}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 192
HELP_VARIABLE
Company
KIPP
Description
K0671 - Handwheels DIN 950, grey cast iron
Bill of material
K0671.4140X16
BESTKIPP
Order No.
K0671.4140X16
K0671.4140X16
AUSF
version
with revolving machine handle, hub without slot
with revolving machine handle, hub without slot
MATERIAL
Material
Cast iron
D1
diameter
140
140
mm
D2
diameter
16
16
mm / inch
D3
diameter
33
33
mm
L1
width
19
19
mm
L3
width
39
39
mm
B3
width
5
5
mm
T
depth
18.3
18.3
mm
SPEICHEN
Number of spokes
3
3
GEW
Approx. weight
0.9449
0.9449
kg
GRIFF1
Fixed Machine Handle to Din 39 Form E
-
-
GRIFF2
Revolving Machine Handles to DIN 98 Form E
Ø20 x M 8 x 67
Ø20 x M 8 x 67
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
4059245066568
4059245066568
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.