Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2002.301
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Lean tube connector Ø30 type I
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/lean_rohrverbinder/10910-02.prj},{NB=K2002.301},{BESTKIPP=K2002.301},{MATERIAL=Kunststoff Hart-PVC},{FORM=A},{FORMT=rund},{D=30},{E=26.4},{H=30.2},{L=102},{PROFIL=Ø 30},{GEW=0.0060},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059245809622},{FILTER=NORELEM,KIPP,KIPP_USA,},{XA=14},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K2002 - Label holders Ø30 type I transparent, self adhesive
Bill of material
K2002.301
BESTKIPP
Order No.
K2002.301
K2002.301
MATERIAL
Material
Plastic hard PVC
FORM
Form
A
A
FORMT
Form definition
round
round
D
diameter
30
mm
E
distance
26.4
26.4
mm
H
distance
30.2
30.2
mm
L
Length
102
mm
PROFIL
Profile
Ø 30
mm
GEW
Approx. weight
0.0060
0.0060
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245809622
4059245809622