Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2139.403040
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Lean tube connector Ø30 type I
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/lean_rohrverbinder/10921-13.prj},{NB=K2139.403040},{BESTKIPP=K2139.403040},{OBFG=verzinkt},{MATERIAL=Stahl},{FORM=A},{FORMT=ohne Anschlag},{H=30.6},{GEW=0.1520},{BS=Infotext},{ROHS=Yes},{ZTN=73269098},{EAN=4059245897452},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{XA=15.200},{FARBEX=Edelstahl}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K2139 - Suspension bracket 40, steel, for roller tracks, steel
Bill of material
K2139.403040
BESTKIPP
Bestellnummer
K2139.403040
K2139.403040
OBFG
Oberfläche Grundkörper
verzinkt
MATERIAL
Material Grundkörper
Stahl
FORM
Form
A
A
FORMT
Form-Typ
ohne Anschlag
ohne Anschlag
H
Höhe
30.6
30.6
mm
GEW
Gewicht ca.
0.1520
0.1520
kg
BS
Beschreibung
정보
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
73269098
EAN
EAN-Nr. Kipp
4059245897452
4059245897452
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.