Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0438.1322020
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27856_asmtab.prj},{NB=K0438.1322020_0},{BESTKIPP=K0438.1322020},{AUSF=links},{W=0},{F1=0.2},{F2=0.1},{A=60.0},{A1=60.0},{A2=40.0},{B=40.0},{B1=32},{D1=15.0},{D2=6.4},{D3=8},{H=7.5},{TRAG=700},{GEW=0.0215},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=39263050},{EAN=4059245190089},{PSTOL=0.001},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27856_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K0438 - Hinges plastic, lift-off, with guide tabs
Bill of material
K0438.1322020
BESTKIPP
Order No.
K0438.1322020
K0438.1322020
AUSF
version
left
left
W
rotation angle
°
F1
F1 max. kN
0.2
kN
F2
F2 max. kN
0.1
kN
A
Distance
60.0
mm
B
Width
40.0
mm
GEW
Approx. weight
0.0215
0.0215
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39263050
EAN
EAN-Nr. Kipp
4059245190089
4059245190089
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.