??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KIPP
Description
K1342 - Hinges lift-off stainless steel
Bill of material
K1342.06251616
BESTKIPP
Order No.
K1342.06251616
MATERIAL
Material
stainless steel
W
rotation angle
°
A
Width
50 mm
A1
Distance
16 mm
A2
Distance
16 mm
A3
Distance
25 mm
A4
Distance
25 mm
B
Width
50 mm
B2
Distance
32 mm
B3
Distance
9 mm
D1
Diameter
6.4 mm
D2
Diameter
6 mm
H
height
10 mm
TRAG
load-bearing capacity
5000 N
GEW
Approx. weight
0.1493 kg
BS
Description
Информация
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245328857
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.