Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1005.06322020
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27880_asmtab.prj},{NB=K1005.063220200},{A1=20.0},{A2=20.0},{A3=32.0},{A4=32.0},{B=64},{B2=40},{D2=5},{D3=12},{H=13.0},{T=9},{F1=4100},{F2=1800},{GEW=0.0702},{EAN=4059245219636},{NDM=6.000},{TYP=3.000},{TYP1=1.000},{XA=13.0},{XB=24.5},{XC=1.0},{XD=8.0},{XE=20.5},{XH=1.000},{BESTKIPP=K1005.06322020},{MATERIAL=Kunststoff},{A=64},{D1=M6},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27880_schb.prj},{EOL=31.12.2099},{W=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP
Description
K1005 - Hinges plastic with bushes
Bill of material
K1005.06322020
BESTKIPP
Order No.
K1005.06322020
K1005.06322020
MATERIAL
material
Plastic
W
Angle
°
A
Distance
64
64
mm
A1
Distance
20.0
20.0
mm
A2
Distance
20.0
20.0
mm
A3
Distance
32.0
32.0
mm
A4
Distance
32.0
32.0
mm
B
Width
64
64
mm
B2
Distance
40
40
mm
D1
Thread
M6
M6
mm
D2
Diameter
5
5
mm
D3
Diameter
12
12
mm
H
Height
13.0
13.0
mm
T
depth
9
9
mm
F1
4100
4100
N
F2
1800
1800
N
GEW
Approx. weight
0.0702
0.0702
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245219636
4059245219636
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.