??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
KIPP
Description
K1144 - Block hinges with counterbore, long version
Bill of material
K1144.00630061
BESTKIPP
Order No.
W
rotation angle
°
MATERIAL
material
Die-cast zinc
OBFLGK
Surface finish
A
distance
51 mm
A1
distance
12 mm
A2
distance
36 mm
B
Width
85 mm
B1
distance
61 mm
D
diameter
10.2 mm
D1
Durchmesser6
6 mm
D2
Durchmesserd
5.2 mm
D3
diameter
9.7 mm
H
height
23 mm
H1
height
12 mm
T1
height
8 mm
T2
height
4 mm
GEW
Approx. weight
kg
BS
Description
情報
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.