Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0091.0750
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05855_asmtab.prj},{NB=K0091.0750 (GESCHLOSSEN)},{OG=120},{F1=3000},{F2=7500},{F3=2250},{F4=3150},{A=48.0},{A1=63.5},{B=48.0},{B1=63.5},{B2=92.5},{B3=12.7},{C=72.0},{C1=19.0},{C3=43.0},{D=8.7},{H=425.0},{L=169.0},{L1=67.0},{L2=105.0},{S=8.0},{HZ=30},{GEW=4.0700},{EAN=4059245035601},{TYP=1.000},{ROT2X=88.280},{ROT3X=94.800},{ROT4X=86.850},{ROT5X=-1.430},{BESTKIPP=K0091.0750},{LUFT=0.27},{R=G 1/4},{DRUCK=2-6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=KIPP,KIPP_USA},{PPATH=05855_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K0091 - Pneumatic clamps vertical heavy-duty version
Bill of material
K0091.0750
BESTKIPP
Order No.
K0091.0750
K0091.0750
LUFT
Air consumption per up-and-down stroke
0.27
0.27
dm 3
POS
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
OG
opening angle of holding arm
120
°
F1
Holding force at 6 bar
3000
3000
N
F2
Holding force at 6 bar
7500
7500
N
F3
Clamping force at 6 bar
2250
2250
N
F4
Clamping force at 6 bar
3150
3150
N
A
Length
48.0
48.0
mm
A1
Length
63.5
63.5
mm
B
width
48.0
48.0
mm
B1
width
63.5
63.5
mm
B2
width
92.5
92.5
mm
B3
width
12.7
12.7
mm
C
height
72.0
72.0
mm
C1
height
19.0
19.0
mm
C3
height
43.0
43.0
mm
D
diameter
8.7
8.7
mm
H
height
425.0
425.0
mm
L
Length
169.0
169.0
mm
L1
Length
67.0
67.0
mm
L2
Length
105.0
105.0
mm
S
Length
8.0
8.0
mm
R
connection
G 1/4
G 1/4
DRUCK
operating pressure
2-6
bar
HZ
number of strokes per min. at 6 bar
30
30
GEW
Approx. weight
4.0700
4.0700
kg
INFO
Technical Information
정보
Info
BS
Description
Infotext
ROHS
RoHS
Yes
dm 3
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. Kipp
4059245035601
4059245035601
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.