Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0093.0600
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05860_asmtab.prj},{NB=K0093.0600 (GESCHLOSSEN)},{A=290},{A1=25},{A2=36.5},{A3=0},{B=59},{B1=33.4},{C1=14.5},{D=5.5},{D1=14},{H=53},{L=331},{L1=41},{L2=30},{S=25},{C=25},{F2=6000},{HZ=60},{GEW=1.5100},{EAN=4059245035632},{TYP=1.000},{NDM=8},{KDM=6.466},{P=1.25},{HUB2X=-2.040},{ROTX=42.113},{ROT1X=84.571},{ROT2X=83.800},{ROT3X=-0.600},{BESTKIPP=K0093.0600},{M=M 8},{R=G 1/8},{F1=5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, 25mm/2350N},{DRUCK=2-6},{LUFT=0.09},{INFO=Info},{ROHS=Yes},{ZTN=84798994},{FILTER=KIPP,KIPP_USA},{BS=Infotext},{PPATH=05860_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K0093 - Pneumatic push-pull clamps
Bill of material
K0093.0600
BESTKIPP
Order No.
K0093.0600
K0093.0600
POS
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
A
Length
290
290
mm
A1
Length
25
25
mm
A2
Length
36.5
36.5
mm
A3
Length
0
0
mm
B
Width
59
59
mm
B1
Width
33.4
33.4
mm
C1
height
14.5
14.5
mm
D
Diameter
5.5
5.5
mm
D1
Diameter
14
14
mm
H
height
53
53
mm
L
Length
331
331
mm
L1
Length
41
41
mm
L2
distance
30
30
mm
M
Thread
M 8
M 8
R
connection
G 1/8
G 1/8
S
stroke
25
25
mm
F1
Thrust rod extended / Clamping force F1 N
5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, 25mm/2350N
5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, 25mm/2350N
N
F2
Holding force
6000
6000
N
DRUCK
operating pressure
2-6
bar
LUFT
Air consumption per up-and-down stroke
0.09
0.09
dm 3
HZ
number of strokes per min. at 6 bar
60
60
GEW
Approx. weight
1.5100
1.5100
kg
INFO
Technical Information
정보
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. Kipp
4059245035632
4059245035632
FILTER
Filter
KIPP,KIPP_USA
BS
Description
Infotext
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.