Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1259.01000
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1259_asmtab.prj},{NB=K1259.010000},{LOCH=2},{OG=69},{OH=96},{A1=29},{A2=0},{A3=0},{B=17.5},{B1=28},{B2=10.0},{B5=2.5},{C=44},{C1=10},{H=121},{L=67},{L1=31},{L2=26.0},{HALTEKRAFTF1=700},{HALTEKRAFTF2=1000},{SPANNKRAFTF3=500},{SPANNKRAFTF4=800},{GEW=0.1390},{EAN=4059245316946},{XA=5.000},{XB=35.000},{XC=68.47742},{XD=49.54480},{TYP=9},{TYP1=1},{TYP2=21.000},{TYP3=19.000},{TYP4=8},{TYP5=7},{TYP6=1},{TYP7=7},{BESTKIPP=K1259.01000},{A=14},{B3=2},{D=4.9},{M=M5x35},{HANDKRAFT=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1259_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K1259 - Toggle clamps vertical with angled foot and adjustable clamping spindle
Bill of material
K1259.01000
BESTKIPP
Order No.
K1259.01000
K1259.01000
POS
Position
closed
open
closed
open
°
LOCH
Lochbild
2
2
mm
OG
opening angle of handle
69
69
°
OH
opening angle of holding arm
96
96
°
A
distance
14
14
mm
A1
width
29
29
mm
A2
distance
0
0
mm
A3
distance
0
0
mm
B
width
17.5
17.5
mm
B1
width
28
28
mm
B2
distance
10.0
10.0
mm
B3
distance
2
2
mm
B5
distance
2.5
2.5
mm
C
height
44
44
mm
C1
height
10
10
mm
D
diameter
4.9
4.9
mm
H
height
121
121
mm
L
Length
67
67
mm
L1
Length
31
31
mm
L2
distance
26.0
26.0
M
thread
M5x35
M5x35
mm
HANDKRAFT
hand force FH
50
50
N
HALTEKRAFTF1
Holding force F1
700
700
N
HALTEKRAFTF2
Holding force F1
1000
1000
N
SPANNKRAFTF3
Clamping force F3
500
500
N
SPANNKRAFTF4
Clamping force F4
800
800
Ns
GEW
Approx. weight
0.1390
0.1390
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. Kipp
4059245316946
4059245316946
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.