Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1486.12085
KIPP
CLAMPING TECHNOLOGY
Zero Point Clamping Technology
Locating and clamping systems
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/werkstueck_spannsysteme/nullpunkt_spanntechnik/positionier_u_spannsystem/03161-02.prj},{NB=K1486.12085},{D=20.000},{D1=85},{D2=58},{D3=57.5},{D4=48},{D5=31.5},{D8=72},{D9=58},{D10=60},{D11=58},{H=15},{H1=19},{H2=44},{H3=10},{H4=6},{H5=20},{H6=16},{GEW=0.8250},{EAN=4059245485543},{XA=4.8},{XB=5.0},{XC=52.0},{XD=49.0},{XE=2.0},{XF=2.0},{XG=2.7},{XH=14.0},{XI=49.0},{XJ=0.5690},{XK=2.5},{XL=21.0},{XM=49.0},{XN=24.8},{XO=3.3},{XP=20.0},{XQ=6.0},{XR=5.5},{XS=8.5},{XT=34.6},{XU=4.350},{XV=76.000},{XW=3.000},{BESTKIPP=K1486.12085},{FORM=A},{AUSF=konisch},{D6=M6},{D7=M6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME,FRENCH,NORELEM,},{ZGT=Abfragebohrung},{ZGT1=Anschluss \"öffnen\"},{ZGT2=Anschluss \"spannen\"},{ZGT3=Kontrollbohrung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP
Description
K1486 - Locating cylinders pneumatic
Bill of material
K1486.12085
BESTKIPP
Order No.
K1486.12085
K1486.12085
mm
FORM
Form
A
A
AUSF
version
conique
conique
D
diameter
20.000
20.000
mm
D1
diameter
85
85
mm
D2
diameter
58
58
mm
D3
diameter
57.5
57.5
mm
D4
diameter
48
48
mm
D5
diameter
31.5
31.5
mm
D6
diameter
M6
M6
mm
D7
diameter
M6
M6
mm
D8
diameter
72
72
mm
D9
diameter
58
58
mm
D10
diameter
60
60
mm
D11
thread
58
58
mm
H
height
15
15
mm
H1
height
19
19
mm
H2
height
44
44
mm
H3
height
10
10
mm
H4
height
6
6
mm
H5
height
20
20
mm
H6
height
16
16
mm
GEW
Approx. weight
0.8250
0.8250
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
mm
EAN
EAN-Nr. Kipp
4059245485543
4059245485543
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099