Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0033.006
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Side clamp
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/niderzugspanner/04509_asmtab.prj},{NB=K0033.006},{A=73},{B=25},{D=12.2},{D2=7},{D4=16},{D5=6.5},{E=2.5},{E1=11},{H=35},{H1=24},{H2=12.4},{K=25.5},{K1=2.5},{L=27},{X=12.0},{Y=4.5},{KRAFT=10000},{GEW=0.2489},{D1A=6.0},{D3A=6.00},{ST=1.00},{ZA=3.000},{KDM=4.9170},{XA=5.0},{XB=18.0},{XC=28.0},{XD=10.3},{TYP=1},{XE=12},{XF=7},{EAN=4059245032211},{BESTKIPP=K0033.006},{D1=M 6},{D3=M 6},{Z=M 3},{BS=Infotext},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{ZTN=84662080},{IMPERIAL=MM},{PPATH=04509_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K0033 - Side clamps
Bill of material
K0033.006
BESTKIPP
Order No.
K0033.006
K0033.006
A
Length
73
73
mm
B
width
25
25
mm
D
diameter
12.2
12.2
mm
D1
thread
M 6
M 6
mm
D2
diameter
7
7
mm
D3
thread
M 6
M 6
mm
D4
width
16
16
mm
D5
borehole
6.5
6.5
mm
E
distance
2.5
2.5
mm
E1
height
11
11
mm
H
height
35
35
mm
H1
height
24
24
mm
H2
height
12.4
12.4
mm
K
Length
25.5
25.5
mm
K1
Clamping range
2.5
2.5
mm
L
distance
27
27
mm
X
distance
12.0
12.0
mm
Y
height
4.5
4.5
mm
Z
thread
M 3
M 3
mm
KRAFT
Clamping force
10000
10000
N
GEW
Approx. weight
0.2489
0.2489
kg
BS
Description
정보
Infotext
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245032211
4059245032211
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.