카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0269.73308X45
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06610_2.prj},{NB=K0269.73308X45},{GR=3},{D=16.0},{D1=21.5},{D2=23.0},{H=38.5},{H1=10.0},{H2=24.0},{H3=53.5},{H4=58.0},{A=80},{A1=91.5},{B=11.0},{ZZ=22},{L=45},{GEW=0.0720},{EAN=4059245215041},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{LX=45.000},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=2.5},{XK1=2.5},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=10.0},{XR1=5.5},{XS1=0.5},{XT1=0.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 342
HELP_VARIABLE
Company
KIPP USA
Description
K0269 - Adjustable Handles with push button external thread
Bill of material
K0269.73308X45
BESTKIPPUSA
Order No.
K0269.73308X45
K0269.73308X45
FARBE
Colour
traffic red
traffic red
GR
size
3
3
X
External thread
M8
M8
D
diameter
16.0
16.0
mm
D1
diameter
21.5
21.5
mm
D2
diameter
23.0
23.0
mm
H
height
38.5
38.5
mm
H1
height
10.0
10.0
mm
H2
height
24.0
24.0
mm
H3
height
53.5
53.5
mm
H4
height
58.0
58.0
mm
A
Length
80
80
mm
A1
Length
91.5
91.5
mm
B
width
11.0
11.0
mm
ZZ
No. of teeth
22
22
L
Length
45
45
mm
GEW
Approx. weight
0.0720
0.0720
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245215041
4059245215041
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.