카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0793.103510025
KIPP USA
Ball Lock Pins
Ball Lock Pins, T and L Grip
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_t_and_l_grip/03422_1.prj},{NB=K0793.1035100250},{B=23.0},{D=52.2},{D1=10},{D2=12.00},{D3=17.3},{D4=35.4},{L=25},{L1=8.9},{L2=33.0},{L3=24.2},{AUFNAHME=10},{FESTIGKEIT=60},{GEW=0.1027},{EAN=4059245255955},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=34.8},{XL=34.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=17.1},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.6},{XW=42.2},{XX=4.0},{XY=32.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=94.00000},{XH1=16.800},{XI1=35.400},{XJ1=4.700},{XK1=4.200},{XL1=31.300},{XM1=222.000},{XN1=29.400},{XO1=14.800},{XP1=26.100},{XQ1=14.000},{XR1=30.200},{XS1=11.000},{XT1=12.600},{XU1=16.400},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 46
HELP_VARIABLE
Company
KIPP USA
Description
K0793 - Ball lock pins with L-grip
Bill of material
K0793.103510025
BESTKIPPUSA
Order No.
K0793.103510025
K0793.103510025
mm
POS
Position
to lock
unlock
to lock
unlock
B
width
23.0
23.0
mm
D
Diameter
52.2
52.2
mm
D1
Diameter
10
10
mm
D2
Diameter
12.00
12.00
mm
D3
Diameter
17.3
17.3
mm
D4
distance
35.4
35.4
mm
L
Length
25
25
mm
L1
Length
8.9
8.9
mm
L2
Length
33.0
33.0
mm
L3
Length
24.2
24.2
mm
L5
Length
33,9
33,9
mm
AUFNAHME
Receiving hole H11
10
10
FESTIGKEIT
Shering force double shear max. kN
60
60
kN
GEW
Approx. weight
0.1027
0.1027
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245255955
4059245255955
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099