카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1886.0800941919
KIPP USA
Machine & Fixture Components
couplings
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/couplings/23001-05_asmtab.prj},{NB=K1886.0800941919},{GR=80},{DM=80},{TM=0.65},{TS=128},{FSR=1200},{FSA=80},{WVR=0.20},{WVA=0.5},{WV=1.5},{DZ=6900},{A=28},{D1=19},{D2=19},{D1D2MIN=12},{D1D2MAX=44.0},{D1D2PFN=44.0},{D4=82},{L=94},{L1=47},{L2=11.0},{L3=36.0},{R=82.9},{ANZDMS=84},{GEW=1.1500},{EAN=4059245676286},{NDM=10.000},{SW=8.000},{XC=30.000},{BESTKIPPUSA=K1886.0800941919},{C=M10},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23001-05_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 46
HELP_VARIABLE
Company
KIPP USA
Description
K1886 - Metal bellows couplings with removeable clamp hubs
Bill of material
K1886.0800941919
BESTKIPPUSA
Order No.
K1886.0800941919
K1886.0800941919
GR
Size
80
80
DM
max. Drehmoment
80
80
Nm
TM
Trägheitsmoment
0.65
0.65
gm²
TS
Torsionssteife
128
128
10³ Nm/rad
FSR
Federsteifigkeit radial
1200
1200
N/mm
FSA
Federsteifigkeit axial
80
80
N/mm
WVR
max. Wellenversatz radial
0.20
0.20
mm
WVA
max. Wellenversatz axial
0.5
0.5
mm
WV
max. Winkelversatz
1.5
°
DZ
revolution per minute max.
6900
6900
1/min
A
distance
28
28
mm
D1
(H7)
19
19
mm
D2
(H7)
19
19
mm
D1D2MIN
D1/D2 min.
12
12
mm
D1D2MAX
D1/D2 max.
44.0
44.0
mm
D1D2PFN
D1/D2 max. bei Passfedernut
44.0
44.0
mm
D4
Diameter
82
82
mm
L
Length
94
94
mm
L1
Length
47
47
mm
L2
Length
11.0
11.0
mm
L3
Length
36.0
36.0
mm
R
Diameter
82.9
82.9
mm
C
(ISO 4029)
M10
M10
ANZDMS
Anziehdrehmoment der Schrauben
84
84
Nm
GEW
Approx. weight
1.1500
1.1500
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245676286
4059245676286
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.