카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1381.08
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03058-01.prj},{NB=K1381.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{N=1.2},{S=2.5},{F1=7},{F2=29},{GEW=0.0049},{EAN=4059245844302},{NDM=8.0},{NDM1=5.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=3.000},{XL=1.900},{BESTKIPPUSA=K1381.08},{D=M8},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{POS=0.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1381 - Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel
Bill of material
K1381.08
BESTKIPPUSA
Order No.
K1381.08
K1381.08
D
thread
M8
M8
mm
D1
diameter
3.5
3.5
mm
POS
Length
mm
값 입력 POS
Length
mm
cm
inch
ft
확인
H
distance
3.0
3.0
mm
T1
height
1.4
1.4
mm
L
Length
22
22
mm
N
width
1.2
1.2
mm
S
Width across flats
2.5
2.5
mm
F1
Spring force initial pressure F1 approx. N
7
7
N
F2
Spring force final pressure F2 approx. N
29
29
N
BESTMS
assembly key
K0317.908
K0317.908
GEW
Approx. weight
0.0049
0.0049
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245844302
4059245844302
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099