카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0479.18
KIPP USA
Tube Connectors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/profilverbinder/29014.prj},{NB=K0479.18},{A=18},{B=5.3},{C=18},{D=25},{E=30},{F=30.5},{G=35},{H=40},{K=32.0},{L=39.5},{M=50},{N=5},{P=21.0},{GEW=0.0259},{EAN=4059245193936},{SCHLBR=2.5},{DBO=6.4},{ST=6.5},{SW=10.0},{RA=5.0},{RA1=21.5},{ABST=11.9},{RA2=7.5},{BROE=23.0},{HOE=7.5},{LASP=22.0},{ZZ=0.01},{NDM=6.0},{XA=10.0},{XB=6.0},{XC=18.0},{XD=5.0},{XE=3.0},{XF=11.05},{XG=6.0},{XH=10.0},{XI=2.9},{XJ=8.9},{XK=10.0},{BESTKIPPUSA=K0479.18},{S=M 6 x 18},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0479 - Tube clamps flange, plastic
Bill of material
K0479.18
BESTKIPPUSA
Order No.
K0479.18
K0479.18
A
clamping diameter
18
18
mm
B
diameter
5.3
5.3
mm
C
distance
18
18
mm
D
external diameter
25
25
mm
E
width
30
30
mm
F
height
30.5
30.5
mm
G
width of foot plate
35
35
mm
H
borehole distance
40
40
mm
K
distance
32.0
32.0
mm
L
total length
39.5
39.5
mm
M
total length of foot plate
50
50
mm
N
thickness
5
5
mm
P
width of clamp hub
21.0
21.0
mm
S
screw type
M 6 x 18
M 6 x 18
mm
GEW
Approx. weight
0.0259
0.0259
kg
BS
Description
정보
Infotext
INFO
Technical Information
정보
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245193936
4059245193936
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.