??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 32
HELP_VARIABLE
Company
KIPP USA
Description
K2218 - Tongue steel, with stop
Bill of material
K2218.14510
BESTKIPPUSA
Order No.
MATERIAL
Material
steel
AUSF
version
A18
A housing length H=18
mm
AH30
A housing length H=30
mm
AH50
A housing length H=50
mm
B
width
19 mm
B1
width
8,1 mm
L
Length
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ZTNUSA
Customs tariff number USA
83016000
EAN
EAN-Nr. Kipp
EOL
Standard delivery time
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.