카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0267.0050
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05780.prj},{NB=K0267.0050 (GESCHLOSSEN)},{OH=85},{OG=65},{F=80},{F1=250},{F2=550},{F3=170},{F4=370},{A=16},{A1=24},{A2=2.4},{A3=6.5},{B=8},{B1=12},{B3=5.2},{C=9.5},{C1=7},{D=4.2},{H=22},{L=70},{L1=27},{GEW=0.0340},{EAN=4059245034895},{NDM=5},{ST=0.80},{L2=20},{XA=8},{XB=2.50},{XC=2.70},{XD=13.60},{XE=0.90},{XF=9.40},{XG=8.00},{BESTKIPPUSA=K0267.0050},{M=M 5 x 20},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KIPP USA
Description
K0267 - Toggle clamps mini horizontal with flat right foot and adjustable clamping spindle
Bill of material
K0267.0050
BESTKIPPUSA
Order No.
K0267.0050
OH
opening angle of holding arm
85
°
OG
opening angle of handle
65
°
F
hand force
80
N
F1
Holding force
250
N
F2
Holding force
550
N
F3
Clamping force
170
N
F4
Clamping force
370
N
A
Length
16
mm
A1
Length
24
mm
A2
Length
2.4
mm
A3
Length
6.5
mm
B
width
8
mm
B1
width
12
mm
B3
width
5.2
mm
C
height
9.5
mm
C1
height
7
mm
D
diameter
4.2
mm
H
height
22
mm
L
Length
70
mm
L1
Length
27
mm
M
clamping spindles
M 5 x 20
GEW
Approx. weight
0.0340
kg
INFO
Technical Information
정보
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245034895
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.