카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0089.0150
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05850_asmtab.prj},{NB=K0089.0150_GESCHLOSSEN},{OG=85},{F1=1300},{F2=1900},{F3=1000},{F4=1600},{A=12.7},{A1=185},{A2=7},{B=27},{B1=47},{B3=6.4},{C=24},{C1=11.0},{D=5.1},{H=62},{L=227},{L1=42},{HZ=60},{GEW=0.6549},{EAN=4059245035533},{NDM=6},{ST=1.00},{TYP=1},{ROT1X=12.02000},{ROT2X=47.28292},{ROT3X=68.02294},{ROT1XX=232.82311},{ROT4XX=5.10603},{BESTKIPPUSA=K0089.0150},{FORM=A},{LUFT=0.04},{M=M 6 x 50},{R=G 1/8},{DRUCK=2-6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{PPATH=05850_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0089 - Pneumatic clamps horizontal Form A
Bill of material
K0089.0150
BESTKIPPUSA
Order No.
K0089.0150
K0089.0150
FORM
Form
A
LUFT
Air consumption per up-and-down stroke
0.04
0.04
dm 3
POS
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
OG
opening angle of holding arm
85
°
F1
Holding force at 6 bar F1
1300
1300
N
F2
Holding force at 6 bar F2
1900
1900
N
F3
Clamping force at 6 bar F3
1000
1000
N
F4
Clamping force at 6 bar F4
1600
1600
N
A
Length
12.7
12.7
mm
A1
Length
185
185
mm
A2
Length
7
7
mm
B
width
27
27
mm
B1
width
47
47
mm
B3
width
6.4
6.4
mm
C
height
24
24
mm
C1
height
11.0
11.0
mm
D
diameter
5.1
5.1
mm
H
height
62
62
mm
L
Length
227
227
mm
L1
Length
42
42
mm
M
thread
M 6 x 50
M 6 x 50
R
connection
G 1/8
DRUCK
operating pressure
2-6
bar
HZ
number of strokes per min. at 6 bar
60
60
GEW
Approx. weight
0.6549
0.6549
kg
INFO
Technical Information
정보
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245035533
4059245035533
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.