EC5-AKM42G-CNR-10-10B-50-MF1-FC2-CO
Kollmorgen
EC Series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kollmorgen/ec_series/ec5_asmtab.prj},{NB=EC5-AKM42G-CNR-10-10B-50-MF1-FC2-CO},{MT=AKM42G},{MOC=C},{MOB=N},{MOCTR=R},{DR=10},{SCL=10B},{SL=50},{CUS=0.000},{CM=MF1},{RE=FC2},{BS=},{PB=},{LP=},{CO=CO},{PPATH=ec5/ec5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kollmorgen
Description
EC5 Electric Cylinder - EC5 Series
Bill of material
EC5-AKM42G-CNR-10-10B-50-MF1-FC2-CO
PN
Part Number
EC5-AKM42G-CNR-10-10B-50-MF1-FC2-CO
MT
Motor Type
AKM42G = AKM42G-EKxxx-00 brushless servo
AKM42E = AKM42E-EKxxx-00 brushless servo
AKM52G = AKM52G-EKxxx-00 brushless servo
AKM52H-EKxxx-00 brushless servo
AKM52L = AKM52L-EKxxx-00 brushless servo
X = Customer-supplied motor
T31x = N31HSFH-LSS-SS-02 stepper motor
T32x = N32HSFS-LEK-SS-02 stepper motor
T41T = N41HSFS-LSS-SS-03 stepper motor
AKM42G = AKM42G-EKxxx-00 brushless servo
AKM42E = AKM42E-EKxxx-00 brushless servo
AKM52G = AKM52G-EKxxx-00 brushless servo
AKM52H-EKxxx-00 brushless servo
AKM52L = AKM52L-EKxxx-00 brushless servo
X = Customer-supplied motor
T31x = N31HSFH-LSS-SS-02 stepper motor
T32x = N32HSFS-LEK-SS-02 stepper motor
T41T = N41HSFS-LSS-SS-03 stepper motor
MOC
Motor Options - Connectors
C = Rotatable IP65 connectors
C = Rotatable IP65 connectors
MOB
Motor Options - Brakes
N = No brake
2 = 24 Vdc power-off holding brake
N = No brake
2 = 24 Vdc power-off holding brake
MOCTR
Motor Options - Control
R = Resolver
2 = 2048 LPR incremental comm. encoder
C = Smart Feedback Device(SFD)
R = Resolver
2 = 2048 LPR incremental comm. encoder
C = Smart Feedback Device(SFD)
DR
Drive Ratio
10 = 1.0:1 drive belt/pulley
10L = 1.0:1 inline coupling
15 = 1.5:1 drive belt/pulley
20 = 2.0:1 drive belt/pulley
50 = 5.0:1 helical gears
100 = 10.0:1 helical gears
10 = 1.0:1 drive belt/pulley
10L = 1.0:1 inline coupling
15 = 1.5:1 drive belt/pulley
20 = 2.0:1 drive belt/pulley
50 = 5.0:1 helical gears
100 = 10.0:1 helical gears
SCL
Screw Lead
10B = 10 mm/rev ballscrew
32B = 32 mm/rev ballscrew
10B = 10 mm/rev ballscrew
32B = 32 mm/rev ballscrew
SL
Stroke Lead
50 = 50mm total stroke
100 = 100 mm total stroke
150 = 150 mm total stroke
200 = 200 mm total stroke
250 = 250 total stroke
300 = 300 total stroke
450 = 450 total stroke
600 = 600 mm total stroke
750 = 750 mm total stroke
1000 = 1.000 mm total stroke
1250 = 1.250 mm total stroke
1500 = 1.500 mm total stroke
nnn = Custom stroke lengths available in 10 mm increments
50 = 50mm total stroke
100 = 100 mm total stroke
150 = 150 mm total stroke
200 = 200 mm total stroke
250 = 250 total stroke
300 = 300 total stroke
450 = 450 total stroke
600 = 600 mm total stroke
750 = 750 mm total stroke
1000 = 1.000 mm total stroke
1250 = 1.250 mm total stroke
1500 = 1.500 mm total stroke
nnn = Custom stroke lengths available in 10 mm increments
CUS
Custom Stroke Length
0.000
0.000
mm
CM
Cylinder Mounting
MF1 = Front Rectangular Flange
MF2 = Rear rectangular flange
MF3 = Front & rear rectangular flange
MP2 = Rear Double Clevis Without Pivot Base
MP3 = Rear Double Clevis With Pivot Base
MS6M = Side Tapped Mounting Holes(Metric)
MS6E = Side Tapped Holes (English)
MS2 = Side Lugs Mount
MT4 = Trunnion
MF1 = Front Rectangular Flange
MF2 = Rear rectangular flange
MF3 = Front & rear rectangular flange
MP2 = Rear Double Clevis Without Pivot Base
MP3 = Rear Double Clevis With Pivot Base
MS6M = Side Tapped Mounting Holes(Metric)
MS6E = Side Tapped Holes (English)
MS2 = Side Lugs Mount
MT4 = Trunnion
RE
Rod Ends
FC2 = Clevis (includes MT1M)
FS2 = Spherical joint (includes FT1M)
FT1M = Female thread (metric)
FT1E = Female thread (English)
MT1M = Male thread (metric)
MT1E = Male thread (English)
FC2 = Clevis (includes MT1M)
FS2 = Spherical joint (includes FT1M)
FT1M = Female thread (metric)
FT1E = Female thread (English)
MT1M = Male thread (metric)
MT1E = Male thread (English)
BS
Ballscrew Brake
No Brake
BS24 = 24 Vdc brake on ballscrew
BS115 = 115 Vac brake on ballscrew
No Brake
BS24 = 24 Vdc brake on ballscrew
BS115 = 115 Vac brake on ballscrew
PB
Protective Boot
No Protective Boot
PB - Protective Boot
No Protective Boot
PB - Protective Boot
LP
Linear Potentiometer
No Linear Potentiometer
L - Linear Potentiometer
No Linear Potentiometer
L - Linear Potentiometer
CO
Cable Options
CO = without motor cable
CO = without motor cable