Nederlands
polski
português
русский
Türkçe
中文
English
ETPL 065-065-150
ksb
Direct product selection
Pumps and pump systems
Etaprime
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ksb/direct_selection/1pump/etaprime/etaprime_3e_eu_asmtab.prj},{NB=Etaprime L 065-065-150-3e},{IDNR=7.000},{CMPSIZEDEF=65150},{F=370.000},{FH=160.000},{PLTFRMUSE=1},{BIMDATA=0},{LOD=400},{ORIENTATION=0},{ASMTYP=3},{PRDCPT=81},{CNNSTDDIMDN1=1.2},{NMNLPRDIMPN1=16.1},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{FLNGSIZEDN1=65.1},{DN1=65},{CNNSTDDIMDN2=1.2},{NMNLPRDIMPN2=16.1},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=16.1},{FLNGSIZEDN2=65.1},{DN2=65},{IE=1},{MTRPRTCN=155},{MTRCNSTR=1},{RTDFRQ=50},{MTRPOLE=2},{MTRSIZE=113},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=1},{EFFCLS=1.5},{RTDPWR=4},{MTRMTRL=1},{MTRSRSTYP=9},{EXTSHFT=0},{PHASE=3},{VLTG=400},{MTRMATNO=1677928},{PMPDRV=0},{BRGCKTSIZE=25},{FONDTIONPLT=0},{CPLNGTYP=3},{CPLNGSIZE=68},{BSPLTTYP=3},{BSPLTSIZE=1.1},{MTRHT=112}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
ksb
Description
Etaprime L 3e - Self-priming Pump
Bill of material
ETPL 065-065-150
CMPSIZE
Component size
065-065-150
065-065-150
PRDCPT
Design concept
GG
GC
CC
GG
GC
CC
CNNSTDDIMDN1
Dimension standard - suction flange
EN 1092-2
EN 1092-2
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
PN 16
PN 16
CNNSTDDRLDN1
Drilling standard - suction flange
EN 1092-2
ASME B16.1
EN 1092-2
ASME B16.1
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
PN 16
PN 16
FLNGSIZEDN1
Nominal diameter - suction flange
DN 65
DN 65
CNNSTDDIMDN2
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
PN 16
PN 16
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
PN 16
PN 16
FLNGSIZEDN2
Nominal diameter - discharge flange
DN 65
DN 65
IE
Drive standard
IEC
IEC
MTRPRTCN
Type of motor enclosure
IP55
IP55
MTRCNSTR
Motor construction type
B3
B3
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRPOLE
Number of motor poles
2
4
2
4
MTRSIZE
Motor size
112M
132S
112M
132S
MTRTMPCLS
Temperature class motor
Without
Up to 200°C (T3)
Up to 135°C (T4)
Without
Up to 200°C (T3)
Up to 135°C (T4)
PRTCNTYP
Type of explosion protection
Without
Without
MTRMFG
Motor manufacturer
KSB
Siemens/Innomotics
KSB
Siemens/Innomotics
EFFCLS
Efficiency class
IE5 (Ultra Premium)
IE5 (Ultra Premium)
RTDPWR
Rated power
4 kW
4 kW
MTRMTRL
Motor material housing
Aluminium
Aluminium
MTRSRSTYP
Type series motor
SuPremE C1
SuPremE C2
SuPremE C1
SuPremE C2
EXTSHFT
Extended shaft
No
No
PHASE
Mains type Motor
3 Phase
3 Phase
VLTG
Rated voltage
400
400
MTRMATNO
Motor SAP material number
1677928
1717370
1677928
1717370
PMPDRV
Pump drive
Not applicable
Not applicable
FONDTIONPLT
Foundation plate
Without
with
Without
with
CPLNGTYP
Coupling type
Eupex N
Eupex N-H
N-Eupex BDS
N-Eupex HDS
Roflex N
Rotex ZS-DKM-SH
Eupex N
Eupex N-H
N-Eupex BDS
N-Eupex HDS
Roflex N
Rotex ZS-DKM-SH
CPLNGSIZE
Coupling size
68
68
BSPLTTYP
Baseplate type
UP
UP
BSPLTSIZE
Baseplate size
1A
1A