Nederlands
polski
português
русский
Türkçe
中文
English
Etaseco M Horizontal 50-032-125
ksb
Direct product selection
Pumps and pump systems
Etaseco
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ksb/direct_selection/1pump/etaseco/etaseco_m_hor_asmtab.prj},{NB=Etaseco M Horizontal 50-032-125},{IDNR=1},{CMPSIZE=50-032-125},{APPLN=5},{PLTFRMUSE=1.000},{BIMDATA=0.000},{LOD=400},{ORIENTATION=0},{PRDCPT=70},{CNNSTDDIMDN1=1.2},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{NMNLPRDIMPN1=16.1},{FLNGSIZEDN1=50.1},{DN1=50},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=16.1},{NMNLPRDIMPN2=16.1},{FLNGSIZEDN2=32.1},{DN2=32},{RTDFRQ=50},{MTRSIZE=9910},{MTRCDE=215},{ELECON=2},{ELECONTYP=0},{MOTPOS=0},{ELCONDIR=0},{FOOT=1},{CASPOS=0},{CP=21},{COBUILDERID= },{PPATH=etaseco_m_hor_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
ksb
Description
Etaseco M Horizontal - Canned motor seal-less cooling circuit pump with carbon bearings
Bill of material
Etaseco M Horizontal 50-032-125
CMPSIZE
Component size
50-032-125
50-032-125
APPLN
Application
Railway
Wind power
Railway
Wind power
PRDCPT
Design concept
G
S
G
S
CNNSTDDIMDN1
Dimension standard - suction flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN1
Drilling standard - suction flange
EN 1092-2
ISO 6162-1
EN 1092-2
ISO 6162-1
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
PN 16
PN 16
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
PN 16
PN 16
FLNGSIZEDN1
Nominal diameter - suction flange
DN 50
DN 50
CNNSTDDIMDN2
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
PN 16
PN 16
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
PN 16
PN 16
FLNGSIZEDN2
Nominal diameter - discharge flange
DN 32
DN 32
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRSIZE
Motor size
DS 90.2-1.5 M
DS 90.2-1.5 M
ELECON
Electrical connection
Cable gland
Plug connection
Cable gland
Plug connection
ELECONTYP
Electric connection type
Not applicable
Not applicable
MOTPOS
Motor position
0
+60
-60
0
+60
-60
deg
ELCONDIR
Electric connection orientation
Front
Back
Front
Back
FOOT
Foot
With
Without
With
Without
CASPOS
Discharge nozzle position
0° (top)
0° (top)
deg