??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-607R - Compression Handle
Bill of material
SK1-607R
IN
Item No
SK1-607R
WT
Weight
1505 g
ML
Material
Aluminum Alloy
FH
Finish
Silver Painted
YT
Application
Biologicalmedical Equipmennt; Testing Equipment;
TD
Features
New appearance patent design;With strong compression force function, the Maxcompression distance is about 15mm;The fixed base can be adjusted horizontally andlongitudinally, the adjustment distance ofabout 7 mm
KTJL
可调节距离
7