??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-008-2 - Concealed Hinge
Bill of material
SK2-008-2
IN
Item No.
SK2-008-2
WT
Weight
181 g
WC
Weight Capacity
15kgs/2pcs
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted
YT
Application
Chassis and cabinet: Network cabinet,Automaticequipment
TD
Features
Rotation divided into two parts,successively openo;Installedin a hidden way