1-821-21-40
LILAI Chain
Straight Running Plastic Table Top Chain
821 Series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{lilai/pdtftc/821_series/821_machined_driving_wheel.prj},{NB=1-821-21-40},{PM=1},{SERIES=821},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.},{JG=Bore tolerance : d +0.08/+0.02, can be processed into split sprocket},{TN=21},{PD=127.8},{OD=129.0},{BORE=40},{OC=1.15},{HD=85},{TOP=116.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
LILAI Chain
Description
Machined Drive Sprocket - 821 Series
Bill of material
1-821-21-40
CODE
Code
1-821-21-40
1-821-21-40
PM
Processing methods
Machined Processed
Machined Processed
SERIES
Series
821 Series
821 Series
MATERIAL
Material
Polyamide PA6, Machined, high precision, matching well.
AT
Apply to
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
JG
Inner Diameter
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
TN
Teeth No.
21
21
PD
127.8
127.8
mm
OD
129.0
129.0
mm
BORE
Bore
40
40
mm